IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Hub City
Created: 18.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hub City
0230-04387
Hub City
Worm Gear Drives
Single Reduction PCX
W240 PCX Series
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{hubcityinc/worm_gear_drives/single_reduct_wgd_pcx/series_w240_pcx/w242_pcx_asmtab.prj},{NB=0230-04387},{MN=242},{RATIO=5/1},{STYLE=A},{GT=WR},{FS=N/A},{OD=1},{PT=Right Angle},{PL=PowerCubeX Worm Gear Drive},{IT=Shaft},{ID=0.750},{OT=Hollow Bore},{CD=2.376},{A=3.78175},{B=2.061},{C=4.060},{D=2.500},{E=6.937},{F=2.380},{G=0.749},{H=2.380},{I=5.505},{J=3/16 x 3/32},{K=1.750},{S=6.000},{T=3.000},{Q1=6.120},{Q2=4.060},{AA=5.000},{BB=2.500},{CC=2.875},{DD=1.4375},{EE=3/8-16UNC - 2B},{FF=0.690},{GG=0.880},{HH=N/A},{JJ=N/A},{KK=N/A},{LL=N/A},{MM=N/A},{NN=N/A},{OO=N/A},{WTL=0},{PPATH=parts/w242_pcx_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Hub City
Description
W242 PCX Hub City Models - W240 Series PCX
Bill of material
0230-04387
PN
Part No.
0230-04387
MN
Model Number
242
RATIO
Ratio
5/1
7.5/1
10/1
15/1
20/1
25/1
30/1
40/1
50/1
60/1
80/1
100/1
5/1
7.5/1
10/1
15/1
20/1
25/1
30/1
40/1
50/1
60/1
80/1
100/1
STYLE
Style
A Style
B Style
A Style
B Style
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
1
1-1/8
1-3/16
1-1/4
1-7/16
1-1/2
1
1-1/8
1-3/16
1-1/4
1-7/16
1-1/2
DESCRIPTION
Derscripton
242 5/1 A WR 1.000
PT
Product Type
Right Angle
PL
Product Line
PowerCubeX Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
0.750
Inch
OT
Output Type
Hollow Bore
CD
C.D.
2.376
Inch
A
3.78175
Inch
B
2.061
Inch
D
2.500
Inch
E
6.937
Inch
F
2.380
Inch
G
0.749
Inch
H
2.380
Inch
I
5.505
Inch
J
J Keyway
3/16 x 3/32
K
1.750
Inch
S
6.000
Inch
T
3.000
Inch
U
1.001
Inch
X
X Keyway
1/4 x 1/8
Y
Y Socket Setscrew
1/4NC x 3/8
Q1
6.120
Inch
Q2
4.060
Inch
AA
5.000
Inch
BB
2.500
Inch
CC
2.875
Inch
DD
1.4375
Inch
EE
3/8-16UNC - 2B
FF
0.690
Inch
GG
0.880
Inch
HH
N/A
Inch
JJ
N/A
Inch
KK
N/A
Inch
LL
N/A
Inch
MM
N/A
NN
N/A
Inch
OO
N/A
Inch
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D