Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Hub City
Description
W242L PCX Hub City Models - W240 Series PCX
Bill of material
0230-05683
PN
Part No.
0230-05683
MN
Model Number
242L
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
DESCRIPTION
Derscripton
242L 5/1 A WR 1.000
PT
Product Type
Right Angle
PL
Product Line
Pag Lubed PowerCubeX Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
0.750 palec
OT
Output Type
Hollow Bore
CD
C.D.
2.376 palec
A
3.78175 palec
B
2.061 palec
D
2.500 palec
E
6.937 palec
F
2.380 palec
G
0.749 palec
H
2.380 palec
I
5.505 palec
J
J Keyway
3/16 x 3/32
K
1.750 palec
S
6.000 palec
T
3.000 palec
U
1.001 palec
X
X Keyway
1/4 x 1/8
Y
Y Socket Setscrew
1/4NC x 3/8
Q1
6.120 palec
Q2
4.060 palec
AA
5.000 palec
BB
2.500 palec
CC
2.875 palec
DD
1.4375 palec
EE
3/8-16UNC - 2B
FF
0.690 palec
GG
0.880 palec
HH
N/A palec
JJ
N/A palec
KK
N/A palec
LL
N/A palec
MM
N/A
NN
N/A palec
OO
N/A palec
Doporučení
Loading ...
Stáhnout CAD model
Previews
3D
Dimenze
2D