Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
W243 PCX Hub City Models - W240 Series PCX
Bill of material
0230-04531
PN
Part No.
0230-04531
MN
Model Number
243
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
DESCRIPTION
Derscripton
243 5/1 L WR 1.000
PT
Product Type
Right Angle
PL
Product Line
PowerCubeX Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
0.750 Inch
OT
Output Type
Hollow Bore
CD
C.D.
2.376 Inch
A
3.78175 Inch
B
2.061 Inch
D
2.500 Inch
E
6.937 Inch
F
2.380 Inch
G
0.749 Inch
H
2.380 Inch
I
5.505 Inch
J
J Keyway
3/16 x 3/32
K
1.750 Inch
S
0.7175 Inch
T
3.000 Inch
U
1.00125 Inch
X
X Keyway
1/4 x 1/8
Y
Y Socket Setscrew
1/4NC x 3/8
Z
3.7175 Inch
ZT
6.7175 Inch
D4
3.613 Inch
AA
5.000 Inch
BB
2.500 Inch
CC
2.875 Inch
DD
1.438 Inch
EE
3/8-16UNC - 2B
FF
0.690 Inch
GG
0.880 Inch
HH
N/A Inch
JJ
N/A Inch
KK
N/A Inch
LL
N/A Inch
MM
N/A
NN
N/A Inch
OO
N/A Inch
PP
5.000 Inch
RR
0.250 Inch
SS
0.250 Inch
TT
6.000 Inch
WW
8.300 Inch
YY
7.500 Inch
XX
0.406 Inch
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D