您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Hub City
Created: 18.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hub City
0230-05827
Hub City
Worm Gear Drives
Single Reduction PCX
W240 PCX Series
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{hubcityinc/worm_gear_drives/single_reduct_wgd_pcx/series_w240_pcx/w243l_pcx_asmtab.prj},{NB=0230-05827},{MN=243L},{RATIO=5/1},{STYLE=L},{GT=WR},{FS=N/A},{OD=1},{PT=Right Angle},{PL=Pag Lubed PowerCubeX Worm Gear Drive},{IT=Shaft},{ID=0.750},{OT=Hollow Bore},{CD=2.376},{A=3.78175},{B=2.061},{C=4.060},{D=2.500},{E=6.937},{F=2.380},{G=0.749},{H=2.380},{I=5.505},{J=3/16 x 3/32 },{K=1.750},{S=0.7175},{T=3.000},{Z=3.7175},{ZT=6.7175},{D4=3.613},{AA=5.000},{BB=2.500},{CC=2.875},{DD=1.438},{EE=3/8-16UNC - 2B},{FF=0.690},{GG=0.880},{HH=N/A},{JJ=N/A},{KK=N/A},{LL=N/A},{MM=N/A},{NN=N/A},{OO=N/A},{PP=5.000},{RR=0.250},{SS=0.250},{TT=6.000},{WW=8.300},{YY=7.500},{XX=0.406},{WTL=0},{PPATH=parts/w243l_pcx_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Hub City
Description
W243L PCX Hub City Models - W240 Series PCX
Bill of material
0230-05827
PN
Part No.
0230-05827
MN
Model Number
243L
RATIO
Ratio
5/1
7.5/1
10/1
15/1
20/1
25/1
30/1
40/1
50/1
60/1
80/1
100/1
5/1
7.5/1
10/1
15/1
20/1
25/1
30/1
40/1
50/1
60/1
80/1
100/1
STYLE
Style
L Style
R Style
L Style
R Style
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
1
1-1/8
1-3/16
1-1/4
1-7/16
1-1/2
1
1-1/8
1-3/16
1-1/4
1-7/16
1-1/2
DESCRIPTION
Derscripton
243L 5/1 L WR 1.000
PT
Product Type
Right Angle
PL
Product Line
Pag Lubed PowerCubeX Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
0.750
Inch
OT
Output Type
Hollow Bore
CD
C.D.
2.376
Inch
A
3.78175
Inch
B
2.061
Inch
D
2.500
Inch
E
6.937
Inch
F
2.380
Inch
G
0.749
Inch
H
2.380
Inch
I
5.505
Inch
J
J Keyway
3/16 x 3/32
K
1.750
Inch
S
0.7175
Inch
T
3.000
Inch
U
1.00125
Inch
X
X Keyway
1/4 x 1/8
Y
Y Socket Setscrew
1/4NC x 3/8
Z
3.7175
Inch
ZT
6.7175
Inch
D4
3.613
Inch
AA
5.000
Inch
BB
2.500
Inch
CC
2.875
Inch
DD
1.438
Inch
EE
3/8-16UNC - 2B
FF
0.690
Inch
GG
0.880
Inch
HH
N/A
Inch
JJ
N/A
Inch
KK
N/A
Inch
LL
N/A
Inch
MM
N/A
NN
N/A
Inch
OO
N/A
Inch
PP
5.000
Inch
RR
0.250
Inch
SS
0.250
Inch
TT
6.000
Inch
WW
8.300
Inch
YY
7.500
Inch
XX
0.406
Inch
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D