Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
W244 PCX Hub City Models - W240 Series PCX
Bill of material
0230-04675
PN
Part No.
0230-04675
MN
Model Number
244
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
OD
Output Diameter
1.125
DESCRIPTION
Derscripton
244 5/1 A WR 56C
PT
Product Type
Right Angle
PL
Product Line
PowerCubeX Worm Gear Drive
IT
Input Type
Quill
ID
Input Diameter
0.625 Inch
OT
Output Type
Shaft
CD
C.D.
2.376 Inch
A
3.78175 Inch
B
2.061 Inch
D
2.500 Inch
E
6.937 Inch
G
56C Nema Frame
I
4.630 Inch
I2
4.442 Inch
N
6.500 Inch
N2
6.500 Inch
S
10.280 Inch
T
5.140 Inch
U
1.124 Inch
V1
2.655 Inch
V2
2.44025 Inch
W
2.580 Inch
X
X Keyway
1/4 x 1/8
Y
1.885 Inch
Q1
6.120 Inch
Q2
4.060 Inch
AA
5.000 Inch
BB
2.500 Inch
CC
2.875 Inch
DD
1.4375 Inch
EE
3/8-16UNC - 2B
FF
0.690 Inch
GG
0.880 Inch
HH
N/A Inch
JJ
N/A Inch
KK
N/A Inch
LL
N/A Inch
MM
N/A
NN
N/A Inch
OO
N/A Inch
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D