Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
W244L PCX Hub City Models - W240 Series PCX
Bill of material
0230-05971
PN
Part No.
0230-05971
MN
Model Number
244L
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
OD
Output Diameter
1.125
DESCRIPTION
Derscripton
244L 5/1 A WR 56C
PT
Product Type
Right Angle
PL
Product Line
Pag Lubed PowerCubeX Worm Gear Drive
IT
Input Type
Quill
ID
Input Diameter
0.625 Inch
OT
Output Type
Shaft
CD
C.D.
2.376 Inch
A
3.78175 Inch
B
2.061 Inch
D
2.500 Inch
E
6.937 Inch
G
56C Nema Frame
I
4.630 Inch
I2
4.442 Inch
N
6.500 Inch
N2
6.500 Inch
S
10.280 Inch
T
5.140 Inch
U
1.124 Inch
V1
2.655 Inch
V2
2.44025 Inch
W
2.580 Inch
X
X Keyway
1/4 x 1/8
Y
1.885 Inch
Q1
6.120 Inch
Q2
4.060 Inch
AA
5.000 Inch
BB
2.500 Inch
CC
2.875 Inch
DD
1.4375 Inch
EE
3/8-16UNC - 2B
FF
0.690 Inch
GG
0.880 Inch
HH
N/A Inch
JJ
N/A Inch
KK
N/A Inch
LL
N/A Inch
MM
N/A
NN
N/A Inch
OO
N/A Inch
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D