Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Hugro
Description
WAZU-EMV / EX Metr. - Kabelverschraubung Messing Ex e mit metrischem Anschlussgewinde
Bill of material
HUGRO 157.2518.10
ARTNR
Article number
AG
Thread
D1
mm
GL
mm
H
mm
SW
mm
DT
Operating Temperature
-20°C - 95°C
KW
Cable gland material
MS_VERN
KT1
Cable gland temperature range of
-20
KT2
Cable gland temperature range of
95
KS
Cable gland Degree of protection / tightness
IP 68 - 10 bar / IP69K in the specified clamping range
VPE
Stückzahl
ZTN
Customs tariff number
85369010
GPS
Weight per piece
kg
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D