Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WDC301-AM_WDC301-AMSS - Quick Clamp Push-Pull Compression Type Flange Base
Bill of material
WDC301-AM
CODE
Code
ITM
Installation Method
Flange Base
BMAT
Main Body Material
SUR
Surface Treatment
HID
Clamping Force (Kg)
45
STR
Stroke (mm)
16.7
HAN
Handle Corner
190¡ã
DEA
Self-Weight(g)
50
ACC
Accessories(Indenter Screws)
LINK
Website
Website Connection
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D