Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WDC30513 - Quick Clamp Push-Pull Compression Type Flange Base
Bill of material
WDC30513
CODE
Code
WDC30513
ITM
Installation Method
Flange Base
BMAT
Main Body Material
SS400
SUR
Surface Treatment
Galvanized
HID
Clamping Force (Kg)
1600
STR
Stroke (mm)
76
HAN
Handle Corner
180¡ã
DEA
Self-Weight(g)
4060
ACC
Accessories(Indenter Screws)
WDP-185025
LINK
Website
Website Connection
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D