Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WDC36003-A - Pneumatic Clamp Flange Base
Bill of material
WDC36003-A
CODE
Code
WDC36003-A
ANFS
Installation Method
Flange Base
ZTCZ
Main Body Material
Carbon Steel
JCL
Clamping Force (Kg)
272
XC
Stroke
19.7
D
Cylinder Diameter
32
A
Cylinder Pressure Area (cm2)
7.07
P
Maximum Pressure(kg/cm2)(PS)
10(140)
ZZ
Self-Weight(g)
960
FJ
Accessories(Indenter Screws)
WDP085012
LINK
Website
Website Connection
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D