Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WDC40341-R - Quick clamp, latch tension type, flange base
Bill of material
WDC40341-R
CODE
Code
WDC40341-R
IM
Installation method
Flange base
BM
Body material
SS400
ST
surface treatment
galvanization
CF
Clamping force
900 kg
COWD
conduct oneself with dignity
791 g
FUN
function
auto-lock
LINK
weblink
weblink
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D