Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WED25_28 - Standard,Vacuum Generator,With Microswitch
Bill of material
WED25-20
CODE
Code
TYPE
Type
BZFJ
Standard Annex
External Silencer mm
JSCS1
Technical Parameters - Using Fluid
Filtered Compressed Air
JSCS2
Technical Parameters - Use Pressure (Mpa)
0.1-1.5(1.0-15kg/cm2)
JSCS3
Technical Parameters - Operating Temperature (¡æ)
0-60 mm
JSCS4
Technical Parameters - Lubrication
Unnecessary
SDFW
Setting Range (Kpa)
DFZSSDZ
Set Value With Load (Kpa)
DZJD
Action Accuracy (Kpa)
+5.3/-5.3(+/--40mmHg) mm
WC
Error (Kpa)
4.0-13.3(30-100mmHg) mm
KGCS
Switching Parameter
AC125V:5A;AC250V:3A mm
STANDARD
Specifications
mm
A
mm
B
mm
C
mm
D
mm
E
mm
F
mm
G
mm
H
mm
I
mm
J
K
mm
L
M
mm
N
mm
O
PZZJ
Nozzle Diameter
mm
ZKD
Vacuum Degree - Kpa (mmHG)
KQXHL
Air Consumption L/Min
mm
PQL
Air Volume L/min
mm
LINK
Website
Website Link
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D