Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WFK02 - Air-Filter
Bill of material
WFK02-BF-2000
CODE
Code
WFK02
PYPE
Type
Air-Filter
ZTMAT
Main Body Material
Aluminum Alloy
RBMAT
Container Cup Material
PC
FHZMAT
Protective Cover Material
LXMAT
Filter Material
Copper
SYLT
Use Fluid
Filtered Compressed Air
XL
Series
GG
Specifications
JGLW
Pipe Thread
YX
Thread Form Type
G
PSFS
Drainage Method
Manual Drainage
LXJD
Filter Element Accuracy ¦Ìm
40
LSBRL
Water Filter Cup Capacity (cc)
BZNYL
Guaranteed Pressure Resistance (Mpa£©
1.5
HJWD
Ambient Temperature
5-60
LINK
Website
Website Connection
DJ
dj
mm
XJ
xj
mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D