Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WFQ51 - Precision pressure reducing valve
Bill of material
WFQ51-IR2020-02
CODE
Code
WFQ51
PYPE
Type
Precision Regulator
ZTMAT
Main Body Material
Aluminum Die Casting
SYLT
Use Fluid
Filtered Compressed Air
GG
Specifications
JGLW
Pipe Thread
YX
Thread Form Type
PT
EDLL
Rated Flow£¨L/min£©
1100
HQL
Air Consumption
Under 1Mpa Pressure (Maximum 4L/Min)
HJJYTWD
Environment And Liquid Temperature
-5-60
ZGSYYL
Maximum Use Pressure (Mpa)
01(1/8)
ZDSYYL
Minimum Use Pressure (Mpa)
Set Pressure +0.05
SDYLFW
Set Pressure Range
LINK
Website
Website Connection
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D