Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WGN21 - Medium standard cylinder? Pull rod? No magnet / with magnet
Bill of material
WGN21-50-25-Y-0
CODE
Code
WGN21
TYPE
Type
Pull Rod Type / Single Rod Type
DZXS
Action Means
Double Acting
GJ
Cylinder Diameter
XC
Stroke
mm
XCPOOL
25,50,75,100,125,150,175,200,225,250,300,350,400,450,500,600,700,800,900,1000
NZCS
Built-In Magnet
KGSL
Number Of Magnetic Switches
HCXS
Buffer Form
Adjustable Buffer
JGLW
Pipe Thread
JGLWPOOL
mm
SYLT
Use Fluid
Air (Filtered By A Filter Screen Above About 40¦Ìm)
YLFW
Use Pressure Range MPa
0.1¡«1.0MPa
BZNYL
Guaranteed Pressure Resistance MPa
1.5MPa
GZWD
Working Temperature ¡æ
0¡«60¡æ
SDFW
Speed Range mm/s
30¡«800
A
mm
AB
mm
AC
mm
AD
mm
AE
mm
B
mm
D
mm
DA
mm
E
EPOOL
mm
EA
mm
F
mm
FA
mm
H
mm
K
KPOOL
mm
KA
mm
KB
mm
M
mm
MA
mm
P
PPOOL
mm
PA
mm
PB
mm
Q
mm
R
mm
LINK
Website Link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D