Catalog navigation
CAD model selection
Selectable products: 152
HELP_VARIABLE
Company
Spraying Systems
Description
WhirlJet® BX-W Series - Nozzles
Bill of material
1/4BX-SS8-10W
PN
Sales Part
M
Model
BX-W
IC
Inlet Connection Size
THD
Thread Type
NPT
TT
Male/Female
Male
MAT
Materials
SP
Spray Pattern
Hollow Cone
CS
Capacity Size
IDN
Inlet Dia. Nom.
Inch
ODN
Orifice Dia. Nom.
Inch
FRC5
Flow Rate Capacity (gallons per minute) at 5 psi
FRC7
Flow Rate (gpm) at 7 psi
FRC10
Flow Rate Capacity (gallons per minute) at 10 psi
FRC15
Flow Rate (gpm) at 15 psi
FRC20
Flow Rate Capacity (gallons per minute) at 20 psi
FRC30
Flow Rate (gpm) at 30 psi
FRC40
Flow Rate Capacity (gallons per minute) at 40 psi
FRC60
Flow Rate Capacity (gallons per minute) at 60 psi
FRC80
Flow Rate (gpm) at 80 psi
SA10
Spray Angle (°) at 10 psi
SA20
Spray Angle (°) at 20 psi
SA80
Spray Angle (°) at 80 psi
CL
Cap Length Minus Threads
Inch
BSQ
Body Sq. Size
Inch
A
Inch
B
Inch
C
Inch
L
Inch
S1
Inch
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D