Catalog navigation
CAD Model seçimi
Uygun ürünler: 44
HELP_VARIABLE
Company
Spraying Systems
Description
WhirlJet® CF Series - Nozzles - Metric
Bill of material
4CF-275_m
PN
SalesPart
IC
Inlet Connection Size
CS
Capacity Size
THD
Thread Type
No Threads
MAT
Materials
SP
Spray Pattern
Hollow Cone
EOD
Equiv Orifice Diam
FR02
Flow Rate (lpm) at 0.2 bar
FR04
Flow Rate (lpm) at 0.4 bar
FR05
Flow Rate (lpm) at 0.5 bar
FR07
Flow Rate Capacity (lpm) at 0.7 bar
FR15
Flow Rate (lpm) at 1.5 bar
FR2
Flow Rate Capacity (lpm) at 2 bar
FR3
Flow Rate (lpm) at 3 bar
FR4
Flow Rate (lpm) at 4 bar
FR6
Flow Rate (lpm) at 6 bar
FR7
Flow Rate (lpm) at 7 bar
SA05
Spray Angle at 0.5 bar
SA15
Spray Angle at 1.5 bar
SA4
Spray Angle at 4 bar
LL
L
mm
AA
A
mm
BB
B
mm
CC
C
mm
EE
E
mm
öneriler
Loading ...
CAD modeli indir
Previews
3D
Boyut
2D