Catalog navigation
Wybór modelu CAD
Dostępne producty: 38
HELP_VARIABLE
Company
Spraying Systems
Description
WhirlJet® E Series - Nozzles
Bill of material
3/8E-10
PN
SalesPart
IC
Inlet Connection Size
CS
Capacity Size
TT
Male/Female
Female
THD
Thread Type
NPT
MAT
Materials
SP
Spray Pattern
Hollow Cone
EOD
Equiv Orifice Diam
FRC3
Flow Rate Capacity (gallons per minute) at 3 psi
FRC5
Flow Rate Capacity (gallons per minute) at 5 psi
FRC7
Flow Rate Capacity (gallons per minute) at 7 psi
FRC10
Flow Rate Capacity (gallons per minute) at 10 psi
FRC15
Flow Rate Capacity (gallons per minute) at 15 psi
FRC20
Flow Rate Capacity (gallons per minute) at 20 psi
FRC30
Flow Rate Capacity (gallons per minute) at 30 psi
FRC40
Flow Rate Capacity (gallons per minute) at 40 psi
FRC60
Flow Rate Capacity (gallons per minute) at 60 psi
FRC80
Flow Rate Capacity (gallons per minute) at 80 psi
FRC100
Flow Rate Capacity (gallons per minute) at 100 psi
SA7
Spray Angle at 7 psi
SA20
Spray Angle at 20 psi
SA60
Spray Angle at 60 psi
L
Cal
A
Cal
B
Cal
C
Cal
E
Cal
Zalecenia
No recommendations available.
Pobierz modele CAD
Previews
3D
Wymiar
2D