Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Glen Dimplex
Description
WI 45TU - High efficiency water-to-water heat pump for indoor installation. 45 kW heat output.
Bill of material
WI 45TU-368530
TYP
Order reference
WI 45TU
ARTNR
Article Number
368530
LODDEST
LOD Destination
LODLEVEL
LOD Level
HST
Heat source throughput
8.6 m3/h
PLHS
Pressure loss heat source
30000
TTH
Thread type heating
G
HC
Heating connection
'1 ½ Inch
HWT
Heating water throughput
7.9 m3/h
PLHWT
Pressure loss heating water throughput
17800 Pa
CV
Connection voltage
'3/PE ~400 V, 50 Hz
NC
Nominal current B0 / W35
14.4 A
GW
Gross weight
315 kg
INFO
Web
Info
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D