Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
STM
Description
WI - WMI - Worm gearboxes IMPORT WI-WMI
Bill of material
W_I_63_7.5_M1_INOIL_STD_TypSTM_N_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-
M
Machine
W
TYPCON
Type Connection
SIZE
Size
OV
Output Version
MV
Mounting Version
- = Requirement not applicable
OF
Output Flange
- = Requirement not applicable
IR
Reduction ratio
IECT
IEC type and input shaft
- = Direct coupling
IV
Input Version
IS
Input shaft
BE
Input double extension
- = no double extension
TOBE
Tapered Output Bearings
- = Output Radial Ball Bearing
LOV
Limiter Output Version
- = Standard shaft - without Limiter
LOM
Limiter Output Motion
- = Standard shaft - without Limiter
LHC
Limiter HEAVY Calibration
- = Without HEAVY Calibration
LSOS
Limiter-Scope of the supply
- = If not specified in detail the limiter is supplied without calibration
TYPSD
Typ output shaft
- = mm
SD
Shaft Diameter
mm
MPOF
Mounting Position Output Flange
MP
Mounting positions
ACC1
ACC1 - Accessories - Output Configuration
ACC1POSDXSX
ACC1 - Position DX - SX
ACC1POSPROTC
ACC1 - Position PROT_C.
ACC3POSDXSX
ACC3 - Position DX - SX
ACC3POSBR
ACC3 - Position BR.
OPT
OPT - Options - Materials of Seals
-
OPT1
OPT1 - Options - Scope of the supply - Options - OIL
OPT2
OPT2 - Options - Painting and surface protection
MGBCK
Motor gearboxes - YES/NO
MAR
Marking
MGB
Motor gearboxes
IN
Options inverter
BF
Options balanced winding
POL
Pole n.
TOW
Type of winding
SIZEM
Motor size
LEN
Length
DV
Design version
PMT
Position Terminal Box
AVC
Available configurations
SDM
Motor shaft diameter
F
Flange
HB14
n° holes flange b14
IP
Protection level
PLATE
Plate
POW
Power
-
CEP1
cable entry 1 position motor
CEP2
cable entry 2 position motor
TOD
Type of duty
TOB
Type of brake
RLP
Release lever position
IPF
Protection level brake
DES
Double ended shaft
PC
Cooling
SAVE
Separate power servoventilation
-
VSAVE
External power supply fan
PSAVE
Separate fan terminal position
CEPV
cable entry position servoventilation
RS
Rain shield
CEPT
Thermal cable entry position
PA
Painting
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D