Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Glen Dimplex
Description
WIH 120TU - High-temperature water-to-water heat pump for indoor installation. 120 kW heat output.
Bill of material
WIH 120TU-368360
TYP
Order reference
WIH 120TU
ARTNR
Article Number
368360
LODDEST
LOD Destination
LODLEVEL
LOD Level
HST
Heat source throughput
21.7 m3/h
PLHS
Pressure loss heat source
19250
TTH
Thread type heating
Rp
HC
Heating connection
2 Inch
HWT
Heating water throughput
21.2 m3/h
PLHWT
Pressure loss heating water throughput
25100 Pa
CV
Connection voltage
'3/N/PE ~400 V, 50 Hz
NC
Nominal current B0 / W35
49.6 A
GW
Gross weight
807 kg
INFO
Web
Info
Recommendations
Loading ...
Download CAD models
Previews
3D
2D