Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Spraying Systems
Description
WindJet® DAAB727 - Nozzles
Bill of material
DAAB727-1/4-KY-11-FC
PN
Sales Part
PF
Product Family
Air Nozzles
SP
Spray Pattern
Flat Fan
M
Model
727
THD
Thread Type
BSPT
TT
Male/Female
Male
IC
Inlet Connection Size
1/4 Inch
MAT
Materials
PVDF with metal inclusions
MOTF
Max. Operating Temperature
200 °F
MOTC
Max. Operating Temperature
95 °C
CS
Capacity Size
C07
Capacity (Nlpm) at .7 bar
C2
Capacity (Nlpm) at 2 bar
C4
Capacity (Nlpm) at 4 bar
C6
Capacity (Nlpm) at 6 bar
A
Dimension A
90 mm
B
Dimension B
47 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D