IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Jtekt North America
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Jtekt North America
UCFS314
Jtekt North America
Rolling Bearing Units
Cast Iron Series
Square Flange Unit with Spigot Joint
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{jtekt/nippon_pb/cast_iron_series/square_flange_unit_spigot_joint/with_setscrew_asmtab.prj},{NB=UCFS314},{SDD=70 / Heavy-duty(3)},{SD=70},{A=},{C=},{TOCE=},{GN=},{PPATH=assemblies/with_setscrew_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 21
HELP_VARIABLE
Company
Jtekt North America
Description
with Setscrew
Bill of material
UCFS314
DESIGNATION
Bearing Unit Designation
UCFS314
UCFS314
SDD
Shaft Dia. (mm) / Duty
70 / Heavy-duty(3)
70 / Heavy-duty(3)
SD
SD - Shaft Dia.
70
70
mm
D
Duty
Heavy-duty(3)
A
Application
Standard
Triple Seal
Heat-Proof (to 180 deg. Centigrade)
Cold-Proof
Standard
Triple Seal
Heat-Proof (to 180 deg. Centigrade)
Cold-Proof
C
Cover
without Cover
with Cast Iron Cover
without Cover
with Cast Iron Cover
TOCE
Type of Cover End
None
None
GN
Grease Nipple
Yes
No
Yes
No
TOGN
Type of Grease Nipple
A-PT1/8
A-PT1/8
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D