Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CKD
Description
With switch MSD-P4-HP1
Bill of material
MSD-6-5-SWAL-R-P4-HP1
TYPE
Type
MSD
BORE
Bore Size
mm
STROKE
Stroke
mm
SWT
Switch model no.
SLDT
Lead wire direction
H: Axial
LWLT
Lead wire length
Blank: 1 m lead wire
SWP
Switch position
PP
Piping port position
POS
Position of stroke
mm
Enter value for POS
Position of stroke
mm
cm
inch
ft
INFOTEXT
Infotext
Dimensions
APLUS
A+STROKE
mm
A
mm
BPLUS
B+STROKE
mm
B
mm
C
mm
D
4 mm
EE
M3
EF
M3
F
mm
GA
mm
GB
8.5 mm
HH
M3 depth 3
I
3.2 mm
J
Spot face Ø6.1 depth 3.5
K
mm
KA
M4 depth 6
KK
M
mm
MM
mm
N
mm
X
3.0 mm
HD
mm
RD
mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D