Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
CKD
Description
With switch MSDG-L
Bill of material
MSDG-L-8-5-SWAL-R-P4
TYPE
Type
MSDG-L
BORE
Bore Size
mm
STROKE
Stroke
mm
SWT
Switch model no.
SWP
Switch position
PP
Piping port position
POS
Position of stroke
mm
Enter value for POS
Position of stroke
mm
cm
inch
ft
INFOTEXT
Infotext
Dimensions
APLUS
A+STROKE
mm
A
mm
BPLUS
B+STROKE
mm
B
mm
C
mm
D
mm
EE
EF
M3
F
FF
mm
GA
mm
GB
mm
H
mm
HH
M3 depth 3
I
3.2 mm
J
Spot face Ø6.1 depth 3.5
K
mm
KA
KB
KC
M3 (penetrating)
LPLUS
L+STROKE
mm
L
mm
MM
mm
N
mm
O
mm
P
mm
Q
mm
R
mm
SA
mm
SB
mm
SC
mm
SD
5 mm
SE
15 mm
SF
mm
T
mm
U
mm
X
mm
HD
0.0 mm
RD
mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D