Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CKD
Description
With switch SSG-L1-P4
Bill of material
SSG-L1-12-10-SW11-R-P4
TYPE
Type
SSG-L1
BORE
Bore size
mm
CUS
Cushion
STROKE
Standard Stroke - Custom stroke input manually
mm
Enter value for STROKE
Standard Stroke - Custom stroke input manually
mm
cm
inch
ft
SWT
Switch model no.
SWP
Switch position
POS
Position of stroke
mm
Enter value for POS
Position of stroke
mm
cm
inch
ft
INFOTEXT
Infotext
Dimensions
A
36.5 mm
APLUS
A+STROKE
46.5 mm
B
27.0 mm
BPLUS
B+STROKE
37.000 mm
C
5.5 mm
D
5.5 mm
EE
M5
F
mm
H
mm
I
3.5 mm
J
6.5 spot face depth 3.5
K
mm
KA
M4 depth 7
MM
mm
N
mm
NN
M3
O
mm
Q
5 mm
R
3 mm
U
Y
6 mm
W
mm
HD
4.5 mm
RD
mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D