Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CKD
Description
With switch STM-M/B-P40-HP1
Bill of material
STM-M-6-5-SW81-R-P40-HP1
TYPE
Type
STM
BT
Bearing type
BORE
Bore size
mm
STROKE
Stroke length
mm
SWT
Switch model no.
SLDT
Lead wire direction
H: Axial
LWLT
Lead wire length
Blank: 1 m lead wire
SWP
Switch position
OPT1
Option
OPT2
Option
POS
Position of stroke
mm
Enter value for POS
Position of stroke
mm
cm
inch
ft
INFOTEXT
Infotext
Dimensions
A
mm
B
mm
C
mm
D
mm
EE
M3
F
mm
G
mm
H
mm
HH
I
mm
J
mm
K
mm
KA
mm
KC
mm
MM
mm
NN
P
mm
Q
mm
U
12 mm
V
mm
W
mm
X
6 mm
Y
5 mm
PA
- mm
PB
- mm
PC
- mm
PD
- mm
PE
- mm
RA
- mm
RB
- mm
Recommendations
Loading ...
Download CAD models
Previews
3D
2D