Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
CKD
Description
Without switch HCM
Bill of material
HCM-00-32B-200
TYPE
Type
HCM
BORE
Bore size
mm
MA
Mounting style
PORT
Port thread type
CUS
Cushion
STROKE
Standard stroke - Custom stroke input manually
mm
Enter value for STROKE
Standard stroke - Custom stroke input manually
mm
cm
inch
ft
OPTPRM
Option piston rod material
ACC
Accessory
POS
Position of rod
INFOTEXT
Product Info
Product Info
A
mm
B
mm
C
mm
D
mm
DA
E
mm
EA
mm
EB
mm
EC
mm
EE
F
29
FA
- mm
FD
- mm
FJ
- mm
FF
- mm
FG
- mm
FL
- mm
FM
- mm
FT
- mm
G
14 mm
J
mm
KK
LA
- mm
LB
- mm
LC
- mm
LD
- mm
LE
- mm
LF
- mm
LH
- mm
LL
LR
- mm
LS
- mm
LT
- mm
LX
- mm
MC
mm
M
- mm
MM
mm
MN
mm
MO
mm
N
2
QA
mm
QB
mm
SD
mm
T
mm
W
- mm
WF
mm
X
mm
XF
mm
Y
mm
GR
mm
GH
mm
GA
18 mm
GB
mm
P
mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D