Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CKD
Description
Without switch STM-M/B-P40-HP1
Bill of material
STM-M-6-5-P40-HP1
TYPE
Type
STM
BT
Bearing type
BORE
Bore size
mm
STROKE
Stroke length
mm
OPT1
Option
OPT2
Option
POS
Position of stroke
mm
Enter value for POS
Position of stroke
mm
cm
inch
ft
INFOTEXT
Infotext
Dimensions
A
mm
B
mm
C
mm
D
mm
EE
M3
F
mm
G
mm
H
mm
HH
I
mm
J
mm
K
mm
KA
mm
KC
mm
MM
mm
NN
P
mm
Q
mm
U
12 mm
V
mm
W
mm
X
6 mm
Y
5 mm
PA
- mm
PB
- mm
PC
- mm
PD
- mm
PE
- mm
RA
- mm
RB
- mm
Recommendations
Loading ...
Download CAD models
Previews
3D
2D