Catalog navigation
Селекция на CAD модел
Налични продукти: 13
HELP_VARIABLE
Company
Jacob
Description
WJ-D VPA x - Blanking plug
Bill of material
WJ-D VPA 3/SW
ARTNR
Article No.
A1
Size
xx
L
Length
mm
H
Height
mm
DA
Diameter outside
mm
DA1
Diameter outside
mm
DA2
Diameter outside
mm
STGEW
Unit weight
g
MATK
Material blanking plug
PA6 GF30
MATF
Color
PACK
Packaging Unit
PCS
TEMPV
Temperature range
-40 °C
TEMPH
Temperature range
100 °C
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
Размер
2D