Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WLF21 - Fluid Solenoid Valve Direct-Acting 2/2-Way 2W Series
Bill of material
WLF21-2W-2.5-06-A
CODE
Code
WLF21
TYPE
Type
Direct-Acting Type 2W Series
NUM
Number of ports/positions
Two-Position Two-Way
MAT
The main material
Brass
SER
Series
2W
DIA2
Flow Aperture
DIA
Takeover diameter
VOL
Voltage
WIR
Mode Of Connection
A
66.0
B
30.3
C
75.0
D
41.5
DIA1
Takeover diameter
PT1/8
INS
Installation Form
Pipe Connection
MED
Actuating Medium
Air, Water, Oil, Gas
WAY
Way Of Action
Direct-Acting Type
FOR
form
Normally closed
VAL
Cv Numbers
0.23
VIS
Use fluid viscosity
Below 20CST
PRE
Working pressure (kgf/cm²)
0~7
PRE1
Maximum pressure resistance (kgf/cm²)
10.0
TEM
Operating temperature range °C
-10~60℃(does not freeze)
VOL1
Use voltage range
+10%/-10%
MAT1
Oil seal material
NBR、EPDM OR VITON
LINK
Website Link
Website Connection
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D