Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WLM05 - Solenoid Valve,Pilot Type,2-Position 5-Way/3-Position 5-Way
Bill of material
WLM05-SY3120-M5
CODE
Code
WLM05
TYPE
Type
Pilot Operated
QIKOUWEIZHI
Number of ports/positions
2-Positions 5-Ways / 3-Positions 5-Ways
XILIE
Specifications
JIEGUAN
Takeover diameter
YANGYING
Response time
Below 30 ms
JIEMIANJI
Effective Cross Section
3.5 mm2
PEIXIAN
Line Distrubuting
Lead wire 300mm, with surge absorber indicator light
LINK
Website
Website Link
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D