Catalog navigation
CAD model selection
Selectable products: 77
HELP_VARIABLE
Company
KHK KOHARA GEAR
Description
Worms, Plastic Worm Gears (PG)
Bill of material
PG2-20R2J16
CN
Catalog No.
COMBINATION
Combination
NM
Nominal module
mm
RR
Reduction ratio
NT
Number of teeth
CPS
Coefficient of Profile Shift
NS
Number of starts
HT
Hand of thread
R
A
Bore
mm
B
Hub diameter
mm
C
Pitch diameter
mm
D
Throat diameter
mm
D1
Outside diameter
mm
E
Face width
mm
F
Hub length (R)
mm
F1
Hub length (L)
0 mm
G
Total length
mm
H
Web thickness
0 mm
I
Web O.D.
0 mm
J
Mounting distance
mm
SH
Shape
PN
Partner name
KW
Key width
mm
KD
Key depth
mm
TS
Tap size
mm
MHP
Mounting hole position
mm
TOOTH
Tooth on/off
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D