Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HellermannTyton
Description
WPC-Series
Bill of material
HellermannTyton 151-75109
IDNR
Identification
MANUFACTURE19
Manufacturer Type Description
DESCRIPTION14
Short Description
Harness Clip natural
MATERIAL
Material
Polyamide 6.6 (PA66)
FARBE
Colour
Nature (NA)
DURCHMESSER25
Fixing hole Ø FH
4.75 mm
BUENDELMAX
Bundle ∅ max.
mm
BLECHDICKEMIN
Panel thickness min.
0.80 mm
BLECHDICKEMAX
Panel thickness max.
4.00 mm
LAENGEL
Length L
15.0 mm
NO_CU_PER_OU
Number of content units per order unit
QUANTITY_MIN
Minimum order quantity
HOEHEH
Height H
mm
BREITEW
Width (W)
5.3 mm
BETRIEBSTEM46
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
NENNMASS
Nominal diameter
mm
TELLER
Disc ∅
15.0 mm
URL1
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D