Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WSB26_27 - 74 Conical flared sealing transition joint/Metric thread/90 ° bend joint
Bill of material
WSB26-14
CODE
code
TYPE
type
Internal and external threads
MAT
material
SPE
specification
DIA
Outer diameter of adapter tube
8
M
M14x1.5 mm
A
30.2 mm
C
B
8.5 mm
S
19 mm
S1
L
14 mm
LINK
Website link
Website link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D