Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WSB31_32 - 74 ° cone flared sealing transition joint/metric thread/T-type tee joint
Bill of material
WSB31-14
CODE
code
TYPE
type
External thread
MAT
material
SPE
specification
DIA
Outer diameter of adapter tube
8 mm
M
M14x1.5 mm
A
30.2 mm
S
14 mm
LINK
Website link
Website link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D