Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WSB42_43 - 60 cone sealing transition joint/British BSP thread/straight head
Bill of material
WSB42-04
CODE
code
TYPE
type
External thread
MAT
material
SPE
specification
M
G1/4"x19 mm
N
R1/4"x19 mm
A
12.0 mm
B
14.5 mm
L
32.0 mm
S
19 mm
LINK
Website link
Website link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D