Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WSC07_08 - 74 ° conical flared sealing transition joint, one end with American JIC thread and one end with British BSP thread · external thread
Bill of material
WSC07-04
CODE
code
TYPE
type
External thread
MAT
material
SPE
specifications
M
7/16″x20
N
G1/4″x19
A
14.0
B
10.0
L
32.0
S
19.0
LINK
weblink
webxxx
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D