Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WSC16_17 - 74 ° cone flared sealing transition joint 90 ° bend joint · American JIC thread
Bill of material
WSC16-04
CODE
code
TYPE
type
External thread
MAT
material
SPE
specifications
M
7/16″x20
A
24.5
S
11.0
LINK
weblink
webxxx
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D