Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WSD08_09 - Plate type transition joint/Metric thread/Direct head
Bill of material
WSD08-14
CODE
code
TYPE
type
External thread
MAT
material
SPE
specification
M
M14x1.5 mm
A
11 mm
B
32.5 mm
L
49.5 mm
S
19 mm
LINK
Website link
Website link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D