Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WSD51_52 - Metric thread direct head of welded transition joint
Bill of material
WSD51-06
CODE
code
TYPE
type
External thread
MAT
material
SPE
specification
D
6 mm
M
M12x1.25 mm
A
11 mm
B
8 mm
L
24.0 mm
S
14 mm
LINK
Website link
Website link
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D