Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WSD71_72 - American NPT taper pipe thread transition joint/Direct head
Bill of material
WSB71-04
CODE
code
TYPE
type
External thread
MAT
material
SPE
specification
M
Z1/4"x18 mm
A
15.0 mm
L
36.0 mm
S
17 mm
LINK
Website link
Website link
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D