Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-BS25-19-G1 - Ratio aluminum
Bill of material
WX-BS25-19-G1-100
MODEL
model
WX-BS25-19-G1
TT
Wall thickness
1.600
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
45X90
WEIGHT
2.050 kg/m
CSA
Cross-sectional area
747.780 mm^2
LX
Cross section of inertia
51.100 10^4
LY
Cross section of inertia
19.802 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF File
PDF
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D