Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-BS30-38-A1 - Ratio aluminum
Bill of material
WX-BS30-38-A1-100
MODEL
model
WX-BS30-38-A1
TT
Wall thickness
1.500
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
100X118
WEIGHT
2.997 kg/m
CSA
Cross-sectional area
1101.740 mm^2
LX
Cross section of inertia
122.410 10^4
LY
Cross section of inertia
129.890 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF File
PDF
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D