Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
WUXING
Description
WX-BS30-38-AF3 - BS
Bill of material
WX-BS30-38-AF3-100
MODEL
model
WX-BS30-38-AF3
TT
Wall thickness
2.000
L
mm
Inserisci valore per L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
100x118
WEIGHT
4.285 kg/m
CSA
Cross-sectional area
1561.350 mm^2
LX
Cross section of inertia
156.060 10^4
LY
Cross section of inertia
175.870 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF File
PDF
Raccomandazioni
No recommendations available.
Download modelli CAD
Anteprime
3D
Dimensione
2D