Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-BS30-38-O1 - Ratio aluminum
Bill of material
WX-BS30-38-O1-100
MODEL
model
WX-BS30-38-O1
TT
Wall thickness
3.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
104x91
WEIGHT
5.058 kg/m
CSA
Cross-sectional area
1859.790 mm^2
LX
Cross section of inertia
155.700 10^4
LY
Cross section of inertia
225.080 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF File
PDF
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D