Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-G20-7 - ZH
Bill of material
WX-G20-7
MODEL
model
WX-G20-7
L
42 mm
W
54 mm
H
59.000 mm
P
pitch
37.000 mm
D
aperture
8.5 mm
G
8 mm
PDF
PDF File
PDF
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D