Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-G40-5-22 - ZH
Bill of material
WX-G40-5-22
MODEL
model
WX-G40-5-22
L
80 mm
W
95 mm
H
80.000 mm
P
pitch
88.500 mm
D
aperture
119.5 mm
G
5 mm
PDF
PDF File
PDF
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D