Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-JXS-2032A - ROBOT
Bill of material
WX-JXS-2032A-100
MODEL
model
WX-JXS-2032A
TT
Wall thickness
2.300
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
20X32
WEIGHT
1.069 kg/m
CSA
Cross-sectional area
394.360 mm^2
LX
Cross section of inertia
1.478 10^4
LY
Cross section of inertia
4.580 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF
Doporučení
No recommendations available.
Stáhnout CAD model
Previews
3D
Dimenze
2D