Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-JXS-2430A - Manipulator aluminum
Bill of material
WX-JXS-2430A-100
MODEL
model
WX-JXS-2430A
TT
Wall thickness
4.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
24X30
WEIGHT
0.912 kg/m
CSA
Cross-sectional area
523.920 mm^2
LX
Cross section of inertia
3.116 10^4
LY
Cross section of inertia
2.034 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D